Model Search
Products
Standard Product
(by Voltage)
Specialty Product
Product Features & Specs
Generator Search
(by Model)
Alternate Outline Drawings
(by Frame and Type)
Literature
Catalog and Brochures
Installation, Operation & Maintenance
Manuals
Automatic Voltage Regulator
Manuals
Terms and Conditions
Sales Locations
North, Central, and South
America
Sales Locations
International
Sales Locations
Service & Support
Service Locations
Parts Information
DVR Download
Frequently Asked Questions
Service Procedures
Link Board
Connection Diagrams
Automatic Voltage Regulator
Connection Diagrams
Press Room
What's New
Process Innovations
Advertising & Tradeshows
People In The News
ME Business
Contact Us
Thomson Technology
HOME
¬ Generator Selection
Specialty Generators
Drill Rig Duty
480Y/277 Volts
600Y/346 Volts
Crane Duty Generators
4 Pole, Three Phase, 60/50 Hertz
6 Pole
60 Hz
, 1200 RPM, Broad Range, 208Y-240Y or 416Y-480Y Volts, 240 or 120 Volts Delta
50 Hz
, 1200 RPM, Broad Range, 190Y-208Y or 380Y-415Y Volts, 220 or 110 Volts Delta
60 Hz
, 1200 RPM, Single Phase, 120/240 Volts
400 Hertz
24 Pole, 208Y or 416 Volts
Pancake
Capacitor For Light Tower,
60 Hz
, 4 Pole, Single Phase, 240/120 Volts
Capacitor For Light Tower,
50 Hz
, 4 Pole, Single Phase, 220/110 Volts
Automatic Voltage Regulated (AVR), Single Phase
LIMAŽMAC
60 Hz
, 4 Pole, LIMAŽMAC and LIMAŽMAC Reefer
Marathon Mariner
4 Pole, 3 Phase,
60 Hz
4 Pole, 3 Phase,
50 Hz
ABS
60 Hz
, 4 Pole, American Bureau of Shipping (ABS) Certified Generators
Dual Voltage
480Y and 208Y Volts,
60 Hz
, 4 Pole
PRIMELINEŽ Induction Generators
60 Hz
, 4 Pole, One Bearing, 240 or 480 Volts
60 Hz
, 4 Pole, One Bearing, 208 or 416 Volts
60 Hz
, Two Bearing, 480 Volts