¬ Motor Model Details
AC NEMA MOTOR » SEVERE DUTY/CHEMICAL PROCESSING » BLUE CHIP XRI NEMA PREMIUM

Technical Data
Catalog Number: E461 Dim Drawing: A-100658-525
     
     
     
Model Number: 143TTTN6563 Conn Diagram: A-EE7308
List Price: Price Unavailable Certification Data Sheet
Certification Data Sheet in PDF
Multiplier Symbol: E9 Installation, Maintenance, Operation Manual
Normally Stocked: Y

60 Hertz
HP 1 Voltage 230/460
kW .75 FL Amps 3/1.5
RPM 1800
FL Eff 85.5 % SF 1.15

Phase 3 Insulation Class F
Frame 143T Duty CONTINUOUS
Enclosure TENV Ambient 40
Mounting Rigid NEMA Design B
Orientation HORIZONTAL Starting Type LINE OR INVERTER
Assembly F1 (F2 Modification Available) KVA Code M
Drive End Bearing BALL IP Code 54
Opposite End Bearing BALL
Drive End Bearing Size 6205
Opposite End Bearing Size 6203 Hazardous Location DIVISION 2 T2B
Weight 55 LB lbs Inverter Speed Range CONSTANT 1000:1
CE Y CSA Y
UL Recognized Construction
Thermal Protection



**Drawings on the website are current at the time of inquiry. All copies made of drawings are considered "Uncontrolled" at time of print. "Uncontrolled Copy" means that Marathon Electric has no mechanism or process in place to notify the user of changes made subsequent to time of download.