13 results for Medium And High Voltage NEMA Motors
Medium And High Voltage NEMA Motors
Relevance
350 HP 350, 1200, TEFC, 5011LX(BAR), 3/60/2300/4000, 3 phase, 1200 RPM, 2300/4000 V, 5011LX Frame, TEFC - 5011LXVFS6579
Part #:5011LXVFS6579
Catalog #:Y935
List Price: $85,808.00
Your Price: Login is Required
125 HP, Medium And High Voltage NEMA Motors, 4 phase, 1800 RPM, 2300/4000 V, 449T Frame, TEFC - 449TVFS16535
Part #:449TVFS16535
Catalog #:Y256
Sorry, this item is no longer available 150 HP, Medium And High Voltage NEMA Motors, 3 phase, 1800 RPM, 2300/4000 V, 449T Frame, TEFC - 449TVFS16549
Part #:449TVFS16549
Catalog #:Y900
Sorry, this item is no longer available 200 HP, Medium And High Voltage NEMA Motors, 3 phase, 3600 RPM, 2300/4000 V, 449TS Frame, TEFC - 449TSVFS6504
Part #:449TSVFS6504
Catalog #:Y905
Sorry, this item is no longer available 250 HP 250, 1800, DP, 449T, 3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 449T Frame, ODP - 449TVDN6042
Part #:449TVDN6042
Catalog #:Y951
Sorry, this item is no longer available 250, 1800, TEFC, 449T(BAR), 3/60/2300/4000 - 449TVFS6542
Part #:449TVFS6542
Catalog #:Y902
Sorry, this item is no longer available 300, 1800, TEFC, 449T(BAR), 3/60/2300/4000 - 449TVFS6543
Part #:449TVFS6543
Catalog #:Y908
Sorry, this item is no longer available 350, 3600, TEFC, 5011S, 3/60/2300/4000 - 5011SVFS16505
Part #:5011SVFS16505
Catalog #:Y260
Sorry, this item is no longer available 400 HP 400, 900, TEFC, 5013LS(BAR)3/60/2300/4000, 3 phase, 900 RPM, 2300/4000 V, 5013LS Frame, TEFC - 5013LSVFS16601
Part #:5013LSVFS16601
Catalog #:Y912
Sorry, this item is no longer available 400, 1800, TEFC, 5011LX, 3/60/2300/4000 - 5011LXVFS6544
Part #:5011LXVFS6544
Catalog #:Y936
Sorry, this item is no longer available 450 HP 450, 1800, TEFC, 5011LX(BAR), 3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC - 5011LXVFS6545
Part #:5011LXVFS6545
Catalog #:Y937
Sorry, this item is no longer available 500 HP 500, 1800, TEFC, 5011LX(BAR), 3/60/2300/4000, 3 phase, 1800 RPM, 2300/4000 V, 5011LX Frame, TEFC - 5011LXVFS6546
Part #:5011LXVFS6546
Catalog #:Y938
Sorry, this item is no longer available 600, 1800, TEFC, 5011LX(BAR), 3/60/2300/4000 - 5011LXVFS6547
Part #:5011LXVFS6547
Catalog #:Y939
Sorry, this item is no longer available