DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.03

DRIVE-END ENDBELL, 180 FRAME, FITS 205 BEARING, BORE DIA. 2.04" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.03

Part#: 021537.01

Catalog#: 021537.01

Weight: 1.2 lb

Key Features


  • 180 FRAME
  • FITS 205 BEARING
  • BORE DIA. 2.04"
  • OUTSIDE DIA. 8.18"
  • WIDTH .69"
  • SHAFT DIA. 1.03"

Specifications


Weight Weight: 1.20 LB Country of Origin Country of Origin: Mexico

Efficiency


Information not available at the moment. Please check back later!