Special Voltage Motor, 3 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 184T Frame, TEFC

Special Voltage Motor, 3 HP, 1 Ph, 50 Hz, 220 V, 1500 RPM, 184T Frame, TEFC - 131601.00

Part#: 131601.00

Catalog#: 131601.00

Model#: P184C14FB7C

Weight: 101 lb

List Price: $2,042.00

Key Features


  • High efficiency energy saving designs
  • Centrifugal switch designed for 50 Hz service
  • High torque

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle