General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182T Frame, DP

General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182T Frame, DP

Part#: 182TTDBD6026

Catalog#: GT0010A

Model#: 182TTDBD6026CC

Weight: 63.95 lb

List Price: $663.00

Key Features


  • Motors to get the Job Done™
  • Meets or exceeds NEMA Premium® efficiencies
  • Inverter Duty 20:1 Variable Torque and 2:1 Constant Torque
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Class F insulation
  • Standard assembly F1, reversible to F2 assembly
  • Dual frame mounting holes

Specifications


Phase Phase: 3 Output HP Output HP: 3 & 2 Hp
Output KW Output KW: 2.2 & 1.5 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1770 & 1475 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 182T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 & 88.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 8/4 & 6.8/3.4 A Power Factor Power Factor: 77.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6203
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 4.12 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 1.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 8.0/4.0 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS621233-100
Voltage Voltage: 230/460 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 182
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 15.07 IN Weight Weight: 63.95 LB
UPC UPC: 722856068804 Packaged Width Packaged Width: 14.37 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.83 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.30 25%: 2.40 50%: 2.80 75%: 3.30 100%: 4.00 115%: 4.50 125%: 4.80
% of Rated Load: Rated Output (KW) 0%: 0.12 25%: 0.68 50%: 1.20 75%: 1.90 100%: 2.50 115%: 2.90 125%: 3.10
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 81.5 50%: 88.0 75%: 89.5 100%: 89.5 115%: 89.5 125%: 89.5
% of Rated Load: Power Factor (%) 0%: 7.2 25%: 37.0 50%: 57.0 75%: 70.0 100%: 77.5 115%: 80.0 125%: 81.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,790 50%: 1,785 75%: 1,776 100%: 1,770 115%: 1,762 125%: 1,760
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 35.0 115%: 50.0 125%: 60.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 2.20 50%: 4.40 75%: 6.70 100%: 9.00 115%: 10.30 125%: 11.30
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 34.00 Current (%): 875.0 Torque (ft-lbs): 22.00 Torque (%): 247.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 48.0 Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.30 Current (%): 58.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 7.2 Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 30.00 Current (%): 750.0 Torque (ft-lbs): 17.00 Torque (%): 191.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 25.00 Current (%): 625.0 Torque (ft-lbs): 21.00 Torque (%): 236.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: 1/3 Current (Amps): 32.00 Current (%): 800.0 Torque (ft-lbs): 17.50 Torque (%): 197.0 Speed (RPM): 600 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 18.00 Current (%): 450.0 Torque (ft-lbs): 31.00 Torque (%): 348.0 Speed (RPM): 1,550 Rated Output (KW): 0.00 Power Factor (%): 72.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.00 Current (%): 100.0 Torque (ft-lbs): 8.90 Torque (%): 100.0 Speed (RPM): 1,770 Rated Output (KW): 0.00 Power Factor (%): 77.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle