Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 182T Frame, TENV

XRI®-SD Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 3600 & 3600 RPM, 182T Frame, TENV - 182TTTCD6505
Part#: 182TTTCD6505
Catalog#: E853A
Model#: 182TTTCD6505AA
Weight: 54 lb
List Price: $1,124.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- IP55 enclosure on cast iron frames
- Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
- Class F Insulation 40C Max Ambient, 1.0SF on Inveter Power and 1.15SF on Sine Wave Power
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
- C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section
- Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
- UL® Recognized & CSA certified and CE® Mark
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
| Output KW | Output KW: 2.2 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 3527 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 182T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 89.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 Hz | Current | Current: 2.8 A |
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H | Design Code | Design Code: B |
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6206 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
| UL | UL: Listed | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 55 |
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
| Poles | Poles: 2 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 4.49 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
| Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
| Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 3600 & 3600 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 575 V | Current | Current: 2.8 A |
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 3527 rpm | Connection Drawing | Connection Drawing: EE7300 |
| Outline Drawing | Outline Drawing: SS600211-200 | Packaged Length | Packaged Length: 22.00 IN |
| Weight | Weight: 54.00 LB | UPC | UPC: 722856191366 |
| Packaged Width | Packaged Width: 20.00 IN | Country of Origin | Country of Origin: Mexico |
| Packaged Height | Packaged Height: 18.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 1.04 | 25%: 1.20 | 50%: 1.60 | 75%: 2.16 | 100%: 2.80 | 115%: 3.20 | 125%: 3.44 |
| % of Rated Load: Rated Output (KW) | 0%: 0.12 | 25%: 0.68 | 50%: 1.27 | 75%: 1.87 | 100%: 2.50 | 115%: 2.88 | 125%: 3.14 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.7 | 50%: 88.2 | 75%: 89.7 | 100%: 89.5 | 115%: 89.3 | 125%: 89.0 |
| % of Rated Load: Power Factor (%) | 0%: 11.5 | 25%: 56.5 | 50%: 77.5 | 75%: 86.5 | 100%: 89.0 | 115%: 91.5 | 125%: 92.0 |
| % of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,581 | 50%: 3,564 | 75%: 3,546 | 100%: 3,527 | 115%: 3,515 | 125%: 3,507 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.10 | 50%: 2.21 | 75%: 3.33 | 100%: 4.45 | 115%: 5.16 | 125%: 5.62 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 1/3 | Current (Amps): 28.00 | Current (%): 803.0 | Torque (ft-lbs): 7.30 | Torque (%): 163.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 32.70 | Current (%): 936.0 | Torque (ft-lbs): 8.80 | Torque (%): 198.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 50.0 | Rated Output (Hp): 3.00 |
| Curvepoint: 2/3 | Current (Amps): 24.00 | Current (%): 688.0 | Torque (ft-lbs): 9.20 | Torque (%): 206.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Full Load | Current (Amps): 3.50 | Current (%): 100.0 | Torque (ft-lbs): 4.50 | Torque (%): 100.0 | Speed (RPM): 3,527 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 3.00 |
| Curvepoint: No Load | Current (Amps): 1.30 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 11.5 | Rated Output (Hp): 3.00 |
| Curvepoint: Pull-Up | Current (Amps): 26.00 | Current (%): 745.0 | Torque (ft-lbs): 7.40 | Torque (%): 165.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
| Curvepoint: Break-Down | Current (Amps): 19.20 | Current (%): 550.0 | Torque (ft-lbs): 14.90 | Torque (%): 334.0 | Speed (RPM): 2,940 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!