Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JM Frame, DP

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 184JM Frame, DP

Part#: 184TBDW17007

Catalog#: Z408A

Model#: 184TBDW17007B

Weight: 80 lb

List Price: $1,473.00

Key Features


  • NEMA JM pump shaft dimensions
  • Mechanically locked on shaft end
  • Capacitor start design for high starting torque
  • Capacitor start/capacitor run design for higher efficiency
  • Continuous duty
  • F1 mounting only, cannot reassemble to F2

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle