Air Compressor Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP

Air Compressor Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP

Part#: 184TBDW7001

Catalog#: I108A

Model#: 184TBDW7001AA

Weight: 103 lb

Key Features


  • Heavy gauge steel frame and base
  • Capacitor start/capacitor run design for reduced amperage
  • F1 mounting only, cannot reassemble to F2

Specifications


Phase Phase: 1 Output HP Output HP: 7.50 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 208-230 V
Speed Speed: 3515 rpm Service Factor Service Factor: 1.15
Frame Frame: 184T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 82.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 34.0-31.0 A Power Factor Power Factor: 93.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Selective Counterclockwise
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: T
Overall Length Overall Length: 16.69 in Frame Length Frame Length: 12.50 in
Shaft Diameter Shaft Diameter: 1.125 in Shaft Extension Shaft Extension: 2.81 in
Assembly/Box Mounting Assembly/Box Mounting: F1 Only
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 34.0-31.0 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3515 rpm
Connection Drawing Connection Drawing: 005018.01ME Outline Drawing Outline Drawing: 035514-1250
Voltage Voltage: 208-230 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 82.5 % Packaged Length Packaged Length: 20.13 IN
Weight Weight: 103.00 LB UPC UPC: 722856048189
Packaged Width Packaged Width: 14.63 IN HTC HTC: 8501.40.6040
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.38 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle