Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 213T Frame, DP

Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 213T Frame, DP
Part#: 213TTDBD7201
Catalog#: Y489A
Model#: 213TTDBD7201BB
Weight: 130 lb
List Price: $2,275.00
Your Price: Login is Required
Key Features
- Multi-Speed: 2 speed, 1 winding, Variable Torque
- Ball Bearings
- 1.15 Service factor
- UL recognized; CSA Certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 1.88 Hp |
Output KW | Output KW: 5.6 & 1.4 kW | Voltage | Voltage: 460 & 460 V |
Speed | Speed: 1765 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86 & 81 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 9.2 & 3.2 A |
Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6307 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 2 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4/8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.4091 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.375 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 460 V | Current | Current: 9.2 A |
Efficiency | Efficiency: 86 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: EE7322 |
Outline Drawing | Outline Drawing: SS620684 | Torque UOM | Torque UOM: LB-FT |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 130.00 LB |
UPC | UPC: 722856201959 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.50 | 25%: 4.00 | 50%: 5.30 | 75%: 7.00 | 100%: 9.20 | 115%: 10.50 | 125%: 11.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.28 | 25%: 1.71 | 50%: 3.20 | 75%: 4.77 | 100%: 6.44 | 115%: 7.49 | 125%: 8.21 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.0 | 50%: 86.5 | 75%: 87.0 | 100%: 86.0 | 115%: 85.0 | 125%: 84.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 54.0 | 50%: 75.5 | 75%: 84.5 | 100%: 88.0 | 115%: 89.0 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,782 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.50 | 100%: 22.50 | 115%: 25.80 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 50.00 | Current (%): 525.0 | Torque (ft-lbs): 57.20 | Torque (%): 255.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 37.00 | Current (%): 402.0 | Torque (ft-lbs): 58.00 | Torque (%): 258.0 | Speed (RPM): 1,575 | Rated Output (KW): 0.00 | Power Factor (%): 80.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.20 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): 0.00 | Power Factor (%): 86.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 70.00 | Current (%): 761.0 | Torque (ft-lbs): 48.00 | Torque (%): 213.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 54.0 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 640.0 | Torque (ft-lbs): 45.50 | Torque (%): 205.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 3.50 | Current (%): 38.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 10.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!