General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213T Frame, TEFC

General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 213T Frame, TEFC

Part#: 213TTFCD6080

Catalog#: GT1111A

Model#: 213TTFCD6080BB

Weight: 130 lb

List Price: $1,388.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.
  • C-face addition may result in non-NEMA "BA" dim. For new "BA" dim consult chart found in modification section

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 575 V
Speed Speed: 1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 213T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 89.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 3.5 A Power Factor Power Factor: 73
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: A KVA Code KVA Code: L
Drive End Bearing Size Drive End Bearing Size: 6308 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: 3.486 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Overall Length Overall Length: 18.53 in
Frame Length Frame Length: 7.95 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 3.5 A Synchronous RPM Synchronous RPM: 1200 rpm
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620702-100
Voltage Voltage: 575 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 213
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 89.5 %
Packaged Length Packaged Length: 21.50 IN Weight Weight: 130.00 LB
UPC UPC: 722856062246 Packaged Width Packaged Width: 17.25 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 16.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 2.00 25%: 2.08 50%: 2.40 75%: 2.88 100%: 3.44 115%: 3.84 125%: 4.08
% of Rated Load: Rated Output (KW) 0%: 0.25 25%: 0.70 50%: 1.30 75%: 1.90 100%: 2.50 115%: 2.90 125%: 3.20
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 80.0 50%: 87.3 75%: 89.0 100%: 89.5 115%: 89.2 125%: 88.0
% of Rated Load: Power Factor (%) 0%: 12.6 25%: 33.8 50%: 54.4 75%: 66.2 100%: 73.0 115%: 75.8 125%: 78.8
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,192 75%: 1,190 100%: 1,185 115%: 1,182 125%: 1,180
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 50.0 115%: 70.0 125%: 85.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.30 50%: 6.70 75%: 10.00 100%: 13.30 115%: 15.40 125%: 16.80
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 31.00 Current (%): 721.0 Torque (ft-lbs): 23.50 Torque (%): 177.0 Speed (RPM): 400 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Locked-Rotor Current (Amps): 35.00 Current (%): 814.0 Torque (ft-lbs): 28.00 Torque (%): 211.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 43.0 Rated Output (Hp): 3.00
Curvepoint: 2/3 Current (Amps): 25.50 Current (%): 593.0 Torque (ft-lbs): 30.00 Torque (%): 226.0 Speed (RPM): 800 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: Pull-Up Current (Amps): 29.00 Current (%): 674.0 Torque (ft-lbs): 24.00 Torque (%): 180.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 3.00
Curvepoint: No Load Current (Amps): 2.50 Current (%): 58.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): 6.5 Rated Output (Hp): 3.00
Curvepoint: Break-Down Current (Amps): 17.00 Current (%): 395.0 Torque (ft-lbs): 37.00 Torque (%): 278.0 Speed (RPM): 1,100 Rated Output (KW): Power Factor (%): 66.0 Rated Output (Hp): 3.00
Curvepoint: Full Load Current (Amps): 4.30 Current (%): 100.0 Torque (ft-lbs): 13.30 Torque (%): 100.0 Speed (RPM): 1,185 Rated Output (KW): Power Factor (%): 73.0 Rated Output (Hp): 3.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle