Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC 

Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 Hz, 460 & 460 V, 1800 & 1800 RPM, 215T Frame, TEFC - 215TTFS7290
Part#: 215TTFS7290
Catalog#: Y382
Model#: 215TTFS7290AP
Weight: 217 lb
List Price: $2,941.00
Your Price: Login is Required
Key Features
- Blue ChipĀ® quality, 100% cast iron construction for rigidity and reduced vibration
 - Internal and external epoxy paint
 - Class F insulation
 - Extended grease tubes, regreasable in service
 - T-drains provided for effective drainage
 - Shaft Slinger, Forsheda seals on both ends
 - Actual test and vibration data supplied with each motor
 
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 7.50 & 1.88 Hp | 
| Output KW | Output KW: 5.6 & 1.4 kW | Voltage | Voltage: 460 & 460 V | 
| Speed | Speed: 1765 & 875 rpm | Service Factor | Service Factor: 1.15 & 1.15 | 
| Frame | Frame: 215T | Thermal Protection | Thermal Protection: No Protection | 
| Efficiency | Efficiency: 89.5 & 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C | 
| Frequency | Frequency: 60 Hz | Current | Current: 9 & 3.1 A | 
| Power Factor | Power Factor: 89 | Duty | Duty: Continuous | 
| Insulation Class | Insulation Class: F | Design Code | Design Code: 1VT | 
| KVA Code | KVA Code: K | Drive End Bearing Size | Drive End Bearing Size: 6307 | 
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | Enclosure | Enclosure: Totally Enclosed Fan Cooled | 
| UL | UL: Recognized | CSA | CSA: Y | 
| CE | CE: Y | IP Code | IP Code: 55 | 
| Number of Speeds | Number of Speeds: 2 | 
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line | 
| Poles | Poles: 4/8 | Rotation | Rotation: Reversible | 
| Resistance Main | Resistance Main: 1.475 Ohms | Mounting | Mounting: RIGID | 
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball | 
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron | 
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 19.72 in | 
| Frame Length | Frame Length: 8.75 in | Shaft Diameter | Shaft Diameter: 1.375 in | 
| Shaft Extension | Shaft Extension: 3.56 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | 
| Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW | 
| Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: T | 
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz | 
| Voltage | Voltage: 460 V | Current | Current: 9 A | 
| Efficiency | Efficiency: 89.5 % | Service Factor | Service Factor: 1.15 | 
| Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: A-EE7322 | 
| Outline Drawing | Outline Drawing: B-SS84236-875 | Torque UOM | Torque UOM: LB-FT | 
| Packaged Length | Packaged Length: 26.88 IN | Weight | Weight: 217.00 LB | 
| UPC | UPC: 722856042231 | Packaged Width | Packaged Width: 18.00 IN | 
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America | 
| Packaged Height | Packaged Height: 14.38 IN | 
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 2.90 | 25%: 3.50 | 50%: 5.00 | 75%: 7.00 | 100%: 9.00 | 115%: 10.00 | 125%: 11.00 | 
| % of Rated Load: Rated Output (KW) | 0%: 0.22 | 25%: 1.60 | 50%: 3.10 | 75%: 4.60 | 100%: 6.30 | 115%: 7.30 | 125%: 7.90 | 
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 85.0 | 50%: 89.5 | 75%: 90.0 | 100%: 89.5 | 115%: 89.0 | 125%: 88.5 | 
| % of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 58.0 | 50%: 78.0 | 75%: 85.5 | 100%: 89.0 | 115%: 89.5 | 125%: 90.0 | 
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,760 | 125%: 1,755 | 
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 | 
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.50 | 100%: 22.50 | 115%: 25.50 | 125%: 28.00 | 
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) | 
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Pull-Up | Current (Amps): 69.00 | Current (%): 767.0 | Torque (ft-lbs): 39.50 | Torque (%): 176.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 | 
| Curvepoint: 2/3 | Current (Amps): 65.00 | Current (%): 722.0 | Torque (ft-lbs): 46.00 | Torque (%): 204.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 | 
| Curvepoint: Locked-Rotor | Current (Amps): 76.50 | Current (%): 850.0 | Torque (ft-lbs): 44.00 | Torque (%): 196.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 7.50 | 
| Curvepoint: Break-Down | Current (Amps): 45.00 | Current (%): 500.0 | Torque (ft-lbs): 75.00 | Torque (%): 333.0 | Speed (RPM): 1,600 | Rated Output (KW): | Power Factor (%): 76.0 | Rated Output (Hp): 7.50 | 
| Curvepoint: 1/3 | Current (Amps): 72.50 | Current (%): 806.0 | Torque (ft-lbs): 37.50 | Torque (%): 167.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): 49.5 | Rated Output (Hp): 7.50 | 
| Curvepoint: No Load | Current (Amps): 2.90 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 | 
| Curvepoint: Full Load | Current (Amps): 9.00 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 | 
Efficiency
| Country | Complies with standards | 
|---|---|
| Country: United States |  Complies with standards:  check_circle   | 
| Country: Canada |  Complies with standards:  check_circle   | 
| Country: Mexico |  Complies with standards:  check_circle   | 
| Country: Australia |  Complies with standards:  check_circle   | 
| Country: Brazil |  Complies with standards:  check_circle   | 
| Country: Chile |  Complies with standards:  check_circle   | 
| Country: China |  Complies with standards:  check_circle   | 
| Country: Europe |  Complies with standards:  check_circle   | 
| Country: Japan |  Complies with standards:  check_circle   | 
| Country: New Zealand |  Complies with standards:  check_circle   | 
| Country: Saudi Arabia |  Complies with standards:  check_circle   | 
| Country: South Korea |  Complies with standards:  check_circle   | 




