Washdown Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, TEFC

Washdown Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215JM Frame, TEFC

Part#: 215TTWWD16005

Catalog#: N212A

Model#: 215TTWWD16005AA

Weight: 140 lb

Key Features


  • Motors are suitable for 10:1 VT and 10:1 CT
  • MAX GUARD® Class F insulation system
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Double sealed ball bearings
  • 303 Stainless steel shaft with spring loaded contact seals in each endshield
  • Stainless steel conduit box cover, nameplate, fan guard (TEFC) and hardware
  • Cast oversized conduit box with high temperature nitrile gaskets and threaded entrance
  • Plugged drain holes in each endshield for all angle mounting
  • Internal corrosion resistant coatings on frame, base, endshields, rotor and stator

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle