Other Purpose Motor, 10 & 4.44 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 256T Frame, DP

Other Purpose Motor, 10 & 4.44 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 256T Frame, DP - 256TTDX7263
Part#: 256TTDX7263
Catalog#: Y457
Model#: 256TTDX7263AB
Weight: 214 lb
List Price: $2,680.00
Your Price: Login is Required
Key Features
- Economical two-winding design
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 10 & 4.44 Hp |
| Output KW | Output KW: 7.5 & 3.3 kW | Voltage | Voltage: 200-230 & 200-230 V |
| Speed | Speed: 1770 & 1175 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
| Frame | Frame: 256T | Thermal Protection | Thermal Protection: No Protection |
| Efficiency | Efficiency: 88.5 & 80 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 60 & 60 Hz | Current | Current: 28-26 & 15-14 A |
| Power Factor | Power Factor: 81 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: B | Design Code | Design Code: 2VT |
| KVA Code | KVA Code: M | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 | Enclosure | Enclosure: Drip Proof |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: Y | IP Code | IP Code: 12 |
| Number of Speeds | Number of Speeds: 2 |
| Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
| Poles | Poles: 4//6 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: .98 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 22.32 in |
| Frame Length | Frame Length: 15.45 in | Shaft Diameter | Shaft Diameter: 1.625 in |
| Shaft Extension | Shaft Extension: 4.19 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 Capable |
| Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
| Frame Size | Frame Size: 256 | Frame Suffix | Frame Suffix: T |
| Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm | Frequency | Frequency: 60 Hz |
| Voltage | Voltage: 200-230 V | Current | Current: 28.0-26.0 A |
| Efficiency | Efficiency: 88.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: A-EE7317 |
| Outline Drawing | Outline Drawing: A-SS86503-1545 | Torque UOM | Torque UOM: LB-FT |
| Packaged Length | Packaged Length: 30.19 IN | Weight | Weight: 214.00 LB |
| UPC | UPC: 722856042484 | Packaged Width | Packaged Width: 16.50 IN |
| HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: United States of America |
| Packaged Height | Packaged Height: 14.00 IN |
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 13.80 | 25%: 15.00 | 50%: 16.00 | 75%: 21.60 | 100%: 26.00 | 115%: 29.00 | 125%: 31.00 |
| % of Rated Load: Rated Output (KW) | 0%: 0.60 | 25%: 2.30 | 50%: 4.20 | 75%: 6.20 | 100%: 8.50 | 115%: 9.50 | 125%: 10.50 |
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 76.5 | 50%: 85.5 | 75%: 87.5 | 100%: 88.5 | 115%: 88.5 | 125%: 88.5 |
| % of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 40.5 | 50%: 61.5 | 75%: 74.0 | 100%: 81.0 | 115%: 83.0 | 125%: 85.0 |
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,785 | 75%: 1,780 | 100%: 1,770 | 115%: 1,768 | 125%: 1,765 |
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.30 | 50%: 14.70 | 75%: 22.20 | 100%: 29.50 | 115%: 34.50 | 125%: 37.50 |
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
|---|---|---|---|---|---|---|---|---|
| Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 577.0 | Torque (ft-lbs): 129.00 | Torque (%): 437.0 | Speed (RPM): | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 10.00 |
| Curvepoint: Locked-Rotor | Current (Amps): 130.00 | Current (%): 1,000.0 | Torque (ft-lbs): 99.50 | Torque (%): 337.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 53.0 | Rated Output (Hp): 10.00 |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |