General Purpose Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286T Frame, DP

General Purpose Motor, 30 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 286T Frame, DP

Part#: 286TTDBD6030

Catalog#: GT0167

Model#: 286TTDBD6030CB

Weight: 430 lb

List Price: $3,322.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 182T-365T models steel frame, 404T-449T models cast iron frame
  • Inverter Duty 20:1 Variable Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 575 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1.15
Frame Frame: 286T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 29.2 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6311 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6210
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .289 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 27.09 in
Frame Length Frame Length: 355 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 4.62 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Current Current: 29.2 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Connection Drawing Connection Drawing: EE7300 Outline Drawing Outline Drawing: SS620687-200
Voltage Voltage: 575 V Output KW Output KW: 22.4 kW
Output HP Output HP: 30 Hp Frame Size Frame Size: 286
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 94.1 %
Packaged Length Packaged Length: 31.00 IN Weight Weight: 430.00 LB
UPC UPC: 722856181343 Packaged Width Packaged Width: 27.00 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 20.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 12.00 25%: 13.60 50%: 17.60 75%: 23.20 100%: 29.20 115%: 32.80 125%: 36.00
% of Rated Load: Rated Output (KW) 0%: 0.65 25%: 6.20 50%: 12.00 75%: 17.80 100%: 23.80 115%: 27.50 125%: 30.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 91.0 50%: 93.6 75%: 94.1 100%: 94.1 115%: 94.1 125%: 93.6
% of Rated Load: Power Factor (%) 0%: 4.0 25%: 45.0 50%: 67.0 75%: 77.0 100%: 82.0 115%: 83.0 125%: 84.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,780 100%: 1,775 115%: 1,770 125%: 1,765
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 45.0 115%: 60.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 22.00 50%: 44.00 75%: 66.50 100%: 88.80 115%: 102.00 125%: 111.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 155.00 Current (%): 425.0 Torque (ft-lbs): 250.00 Torque (%): 280.0 Speed (RPM): 1,645 Rated Output (KW): Power Factor (%): 68.0 Rated Output (Hp): 30.00
Curvepoint: 2/3 Current (Amps): 164.00 Current (%): 450.0 Torque (ft-lbs): 175.00 Torque (%): 197.0 Speed (RPM): 1,200 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: 1/3 Current (Amps): 190.00 Current (%): 520.0 Torque (ft-lbs): 140.00 Torque (%): 158.0 Speed (RPM): 600 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Pull-Up Current (Amps): 178.00 Current (%): 490.0 Torque (ft-lbs): 150.00 Torque (%): 167.0 Speed (RPM): 900 Rated Output (KW): Power Factor (%): Rated Output (Hp): 30.00
Curvepoint: Full Load Current (Amps): 36.50 Current (%): 100.0 Torque (ft-lbs): 88.80 Torque (%): 100.0 Speed (RPM): 1,775 Rated Output (KW): Power Factor (%): 82.0 Rated Output (Hp): 30.00
Curvepoint: Locked-Rotor Current (Amps): 225.00 Current (%): 615.0 Torque (ft-lbs): 175.00 Torque (%): 195.0 Speed (RPM): 0 Rated Output (KW): Power Factor (%): 38.0 Rated Output (Hp): 30.00
Curvepoint: No Load Current (Amps): 15.00 Current (%): 40.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): Power Factor (%): 4.5 Rated Output (Hp): 30.00

Efficiency


Information not available at the moment. Please check back later!