Encoder Motor, 50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 326TC Frame, TEBC-AXIAL

Encoder Motor, 50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 326TC Frame, TEBC-AXIAL

Part#: 326THFCD8038

Catalog#: Y514A

Model#: 326THFCD8038AA

Weight: 625 lb

List Price: $14,331.00

Key Features


  • IP-55 Cast Iron, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • BCP™ Bearing Current Protection with SGR Shaft Grounding Ring Inside Motor
  • 2000:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 1.5 times base RPM
  • MAX GUARD® Class H insulation system
  • Normally closed thermostats (one per phase, Class F), Modifications and Kits are available
  • Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • Provisions Only for Encoder
  • UL Recognized, CSA Certified, and CE Mark

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37 kW Voltage Voltage: 230/460 V
Speed Speed: 1778 rpm Service Factor Service Factor: 1
Frame Frame: 326TC Enclosure Enclosure: Totally Enclosed Blower cooled - Axial
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 111.0/55.5 A Power Factor Power Factor: 89.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: INV KVA Code KVA Code: J
Drive End Bearing Size Drive End Bearing Size: 6312 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6212
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Duty Starting Method Starting Method: Inverter Only
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .1689 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: T Shaft Diameter Shaft Diameter: 2.125 in
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE Inverter Load Inverter Load: CONSTANT 2000:1
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Current Current: 111.0/55.5 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1778 rpm
Connection Drawing Connection Drawing: EE7308T Outline Drawing Outline Drawing: SS621102-200
Voltage Voltage: 230/460 V Output KW Output KW: 37 kW
Output HP Output HP: 50 Hp Frame Size Frame Size: 326
Efficiency Efficiency: 93 % Packaged Length Packaged Length: 50.00 IN
Weight Weight: 625.00 LB UPC UPC: 722856207425
Packaged Width Packaged Width: 26.00 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 26.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 15.00 25%: 20.00 50%: 30.00 75%: 42.00 100%: 55.50 115%: 64.00 125%: 70.00
% of Rated Load: Rated Output (KW) 0%: 0.86 25%: 10.28 50%: 19.92 75%: 29.78 100%: 39.90 115%: 46.12 125%: 50.34
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 90.7 50%: 93.6 75%: 94.0 100%: 93.0 115%: 93.0 125%: 92.6
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 64.0 50%: 82.5 75%: 88.0 100%: 89.5 115%: 90.0 125%: 90.0
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,795 50%: 1,788 75%: 1,785 100%: 1,778 115%: 1,772 125%: 1,770
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 55.0 115%: 75.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 36.50 50%: 73.40 75%: 110.45 100%: 147.77 115%: 170.32 125%: 185.42
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 468.50 Current (%): 0.0 Torque (ft-lbs): 234.00 Torque (%): 158.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 34.5 Rated Output (Hp): 50.00
Curvepoint: Full Load Current (Amps): 55.50 Current (%): 0.0 Torque (ft-lbs): 147.77 Torque (%): 100.0 Speed (RPM): 1,778 Rated Output (KW): 0.00 Power Factor (%): 89.5 Rated Output (Hp): 50.00
Curvepoint: Break-Down Current (Amps): 299.50 Current (%): 0.0 Torque (ft-lbs): 509.00 Torque (%): 344.0 Speed (RPM): 1,595 Rated Output (KW): 0.00 Power Factor (%): 71.0 Rated Output (Hp): 50.00

Efficiency


Information not available at the moment. Please check back later!