Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 365T Frame, TEFC 

XRI®-841 Severe Duty Motor, 75 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 365T Frame, TEFC - 365THFCD9044
Part#: 365THFCD9044
Catalog#: W595A
Model#: 365THFCD9044BB
Weight: 1063 lb
List Price: $12,987.00
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2079
 - Meets IEEE-841 standard for severe duty applications
 - 100% cast iron construction for rigidity and reduced vibration
 - Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
 - IP56 protection
 - MAX GUARD® Class H insulation system
 - Constant torque for inverter duty
 - Sintered bronze breather with brass drain & breather
 - Bearing caps, Precision balanced to .08”/sec
 - 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
 
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 75 Hp | 
| Output KW | Output KW: 56 kW | Voltage | Voltage: 575 V | 
| Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 | 
| Frame | Frame: 365T | Thermal Protection | Thermal Protection: No Protection | 
| Efficiency | Efficiency: 95.5 % | Ambient Temperature | Ambient Temperature: 40 °C | 
| Frequency | Frequency: 60 Hz | Current | Current: 68 A | 
| Power Factor | Power Factor: 87.5 | Duty | Duty: Continuous | 
| Insulation Class | Insulation Class: H | Design Code | Design Code: B | 
| KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 | 
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled | 
| UL | UL: Listed | CSA | CSA: Y | 
| CE | CE: Y | IP Code | IP Code: 56 | 
| Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B | 
| Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter | 
| Poles | Poles: 4 | Rotation | Rotation: Reversible | 
| Resistance Main | Resistance Main: .076 Ohms | Mounting | Mounting: Rigid Base | 
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball | 
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron | 
| Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 2.375 in | 
| Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 | 
| Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW | 
| Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: T | 
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz | 
| Voltage | Voltage: 575 V | Current | Current: 68 A | 
| Efficiency | Efficiency: 95.5 % | Service Factor | Service Factor: 1.15 | 
| Speed | Speed: 1780 rpm | Connection Drawing | Connection Drawing: EE7300 | 
| Outline Drawing | Outline Drawing: SS557662-200 | Torque UOM | Torque UOM: LB-FT | 
| Packaged Length | Packaged Length: 39.00 IN | Weight | Weight: 1063.00 LB | 
| UPC | UPC: 722856192981 | Packaged Width | Packaged Width: 32.30 IN | 
| Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 27.00 IN | 
| % of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 
|---|---|---|---|---|---|---|---|
| % of Rated Load: Current (Amps) | 0%: 21.20 | 25%: 26.56 | 50%: 38.00 | 75%: 52.00 | 100%: 67.84 | 115%: 77.76 | 125%: 84.80 | 
| % of Rated Load: Rated Output (KW) | 0%: 1.00 | 25%: 15.00 | 50%: 29.20 | 75%: 43.80 | 100%: 58.80 | 115%: 67.50 | 125%: 74.00 | 
| % of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.5 | 50%: 95.5 | 75%: 95.8 | 100%: 95.5 | 115%: 95.0 | 125%: 94.5 | 
| % of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 56.8 | 50%: 77.8 | 75%: 85.0 | 100%: 87.5 | 115%: 88.0 | 125%: 88.0 | 
| % of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,785 | 100%: 1,780 | 115%: 1,780 | 125%: 1,775 | 
| % of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 85.0 | 125%: 100.0 | 
| % of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 55.00 | 50%: 110.00 | 75%: 165.50 | 100%: 221.00 | 115%: 254.50 | 125%: 277.20 | 
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) | 
|---|---|---|---|---|---|---|---|---|
| Curvepoint: 2/3 | Current (Amps): 395.00 | Current (%): 465.0 | Torque (ft-lbs): 525.00 | Torque (%): 240.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: No Load | Current (Amps): 26.50 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 4.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: Locked-Rotor | Current (Amps): 550.00 | Current (%): 650.0 | Torque (ft-lbs): 505.00 | Torque (%): 230.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 38.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: Pull-Up | Current (Amps): 440.00 | Current (%): 520.0 | Torque (ft-lbs): 425.00 | Torque (%): 190.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: 1/3 | Current (Amps): 480.00 | Current (%): 565.0 | Torque (ft-lbs): 420.00 | Torque (%): 190.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: Break-Down | Current (Amps): 322.00 | Current (%): 380.0 | Torque (ft-lbs): 605.00 | Torque (%): 275.0 | Speed (RPM): 1,695 | Rated Output (KW): 0.00 | Power Factor (%): 66.0 | Rated Output (Hp): 75.00 | 
| Curvepoint: Full Load | Current (Amps): 84.80 | Current (%): 100.0 | Torque (ft-lbs): 221.00 | Torque (%): 100.0 | Speed (RPM): 1,780 | Rated Output (KW): 0.00 | Power Factor (%): 87.5 | Rated Output (Hp): 75.00 | 
Efficiency
Information not available at the moment. Please check back later!



