75,3600,TEFC,365TS,3/60/575
75,3600,TEFC,365TS,3/60/575
Part#: 365TSHFCD19002
Catalog#: W592A
List Price: $14,274.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 75 Hp |
Output KW | Output KW: 56 kW | Voltage | Voltage: 575 V |
Speed | Speed: 3570 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 365TS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 94.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 67 A |
Power Factor | Power Factor: 89 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6313 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: Listed | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 | Hazardous Location | Hazardous Location: DIVISION 2 T2B |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Selective Clockwise |
Resistance Main | Resistance Main: .077 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: TS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Output HP | Output HP: 75 Hp | Output KW | Output KW: 56 kW |
Frame Size | Frame Size: 365 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
Current | Current: 67 A | Efficiency | Efficiency: 94.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3570 rpm |
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS557663-200 |
UPC | UPC: 722856192974 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 20.00 | 25%: 25.60 | 50%: 37.60 | 75%: 51.60 | 100%: 67.20 | 115%: 77.20 | 125%: 84.00 |
% of Rated Load: Rated Output (KW) | 0%: 1.90 | 25%: 15.00 | 50%: 29.60 | 75%: 44.50 | 100%: 59.50 | 115%: 68.50 | 125%: 75.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 93.0 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 94.1 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 62.0 | 50%: 80.0 | 75%: 86.5 | 100%: 89.0 | 115%: 89.5 | 125%: 89.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,592 | 50%: 3,584 | 75%: 3,576 | 100%: 3,570 | 115%: 3,562 | 125%: 3,558 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 105.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.40 | 50%: 54.80 | 75%: 82.40 | 100%: 110.00 | 115%: 127.00 | 125%: 138.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 472.00 | Current (%): 562.0 | Torque (ft-lbs): 150.00 | Torque (%): 136.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Locked-Rotor | Current (Amps): 542.00 | Current (%): 645.0 | Torque (ft-lbs): 204.00 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 29.0 | Rated Output (Hp): 75.00 |
Curvepoint: No Load | Current (Amps): 25.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 6.0 | Rated Output (Hp): 75.00 |
Curvepoint: Break-Down | Current (Amps): 315.00 | Current (%): 375.0 | Torque (ft-lbs): 295.00 | Torque (%): 268.0 | Speed (RPM): 3,445 | Rated Output (KW): 0.00 | Power Factor (%): 68.0 | Rated Output (Hp): 75.00 |
Curvepoint: Full Load | Current (Amps): 84.00 | Current (%): 100.0 | Torque (ft-lbs): 110.00 | Torque (%): 100.0 | Speed (RPM): 3,570 | Rated Output (KW): 0.00 | Power Factor (%): 89.0 | Rated Output (Hp): 75.00 |
Curvepoint: 2/3 | Current (Amps): 395.00 | Current (%): 470.0 | Torque (ft-lbs): 190.00 | Torque (%): 173.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Curvepoint: Pull-Up | Current (Amps): 432.00 | Current (%): 514.0 | Torque (ft-lbs): 153.00 | Torque (%): 139.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 75.00 |
Efficiency
Information not available at the moment. Please check back later!