General Purpose Motor, 100 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 404T Frame, DP

General Purpose Motor, 100 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 404T Frame, DP
Part#: 404TTDCD6039
Catalog#: GT0846
Model#: 404TTDCD6039AA
Weight: 1190 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
- 182T-365T models steel frame, 404T-449T models cast iron frame
- Inverter Duty 20:1 Variable Torque
- Class F Insulation
- Standard F1, reversible to F2 assembly. Dual frame mounting holes.
Specifications
Information not available at the moment. Please check back later!
Efficiency
Information not available at the moment. Please check back later!