General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 449TS Frame, TEFC

General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 3600 RPM, 449TS Frame, TEFC

Part#: 449TSTFS6003

Catalog#: E271

Model#: 449TSTFS6003BD

Weight: 2625 lb

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • C-Face Footed models are rated 60/50 Hz, same HP
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • F1 conduit box on Rigid Base, F3 on C-Face Footed (Rigid Base) motors
  • Motor will accept a C-face kit
  • Shaft slinger, Class H insulation

Specifications


Phase Phase: 3 Output HP Output HP: 250 Hp
Output KW Output KW: 187 kW Voltage Voltage: 460 V
Speed Speed: 3575 rpm Service Factor Service Factor: 1.15
Frame Frame: 449TS Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 275 A Power Factor Power Factor: 89
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6313 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6313
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0105 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: TS Overall Length Overall Length: 48.11 in
Frame Length Frame Length: 28.75 in Shaft Diameter Shaft Diameter: 2.375 in
Shaft Extension Shaft Extension: 5 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Current Current: 275 A Synchronous RPM Synchronous RPM: 3600 rpm
Frequency Frequency: 60 Hz Speed Speed: 3575 rpm
Connection Drawing Connection Drawing: A-EE7300U Outline Drawing Outline Drawing: B-SS515643-2875
Voltage Voltage: 460 V Output KW Output KW: 187 kW
Output HP Output HP: 250 Hp Frame Size Frame Size: 449
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 95.8 %
Packaged Length Packaged Length: 56.00 IN Weight Weight: 2625.00 LB
UPC UPC: 722856018502 Packaged Width Packaged Width: 46.00 IN
HTC HTC: 8501.53.8040 Country of Origin Country of Origin: United States of America
Packaged Height Packaged Height: 32.05 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 74.00 25%: 100.00 50%: 150.00 75%: 210.00 100%: 275.00 115%: 314.00 125%: 342.00
% of Rated Load: Rated Output (KW) 0%: 3.00 25%: 50.00 50%: 98.00 75%: 146.00 100%: 194.00 115%: 224.00 125%: 244.00
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 93.0 50%: 95.4 75%: 95.8 100%: 95.8 115%: 95.8 125%: 95.4
% of Rated Load: Power Factor (%) 0%: 5.0 25%: 63.0 50%: 81.5 75%: 87.0 100%: 89.0 115%: 89.5 125%: 89.5
% of Rated Load: Speed (RPM) 0%: 3,600 25%: 3,595 50%: 3,590 75%: 3,580 100%: 3,575 115%: 3,570 125%: 3,565
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 115%: 115.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 91.50 50%: 183.00 75%: 275.00 100%: 368.00 115%: 423.00 125%: 460.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Locked-Rotor Current (Amps): 1,825.00 Current (%): 666.0 Torque (ft-lbs): 625.00 Torque (%): 170.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 26.0 Rated Output (Hp): 250.00
Curvepoint: No Load Current (Amps): 74.00 Current (%): 27.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 5.0 Rated Output (Hp): 250.00
Curvepoint: 2/3 Current (Amps): 1,450.00 Current (%): 529.0 Torque (ft-lbs): 650.00 Torque (%): 177.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00
Curvepoint: Break-Down Current (Amps): 1,070.00 Current (%): 391.0 Torque (ft-lbs): 1,010.00 Torque (%): 274.0 Speed (RPM): 3,430 Rated Output (KW): 0.00 Power Factor (%): 66.0 Rated Output (Hp): 250.00
Curvepoint: 1/3 Current (Amps): 1,725.00 Current (%): 630.0 Torque (ft-lbs): 510.00 Torque (%): 139.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00
Curvepoint: Pull-Up Current (Amps): 1,650.00 Current (%): 602.0 Torque (ft-lbs): 520.00 Torque (%): 141.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 250.00
Curvepoint: Full Load Current (Amps): 275.00 Current (%): 100.0 Torque (ft-lbs): 368.00 Torque (%): 100.0 Speed (RPM): 3,575 Rated Output (KW): 0.00 Power Factor (%): 89.0 Rated Output (Hp): 250.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle