Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP

Close-Coupled Pump Motor, 15.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, J254P Frame, DP
Part#: E483M2A
Catalog#: E483M2A
Weight: 273 lb
Your Price: Login is Required
Key Features
- Oversized locked shaft end bearing
- External slinger
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: J254P | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 37.8/18.9 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 26.48 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.750 in |
Shaft Extension | Shaft Extension: 8.125 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: P |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: 80022801.PCX |
Outline Drawing | Outline Drawing: E483M2A-S01 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 11.2 kW | Output HP | Output HP: 15 Hp |
Frame Size | Frame Size: 254 | Frame Prefix | Frame Prefix: J |
Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 273.00 LB |
UPC | UPC: 786674072467 | Packaged Width | Packaged Width: 19.75 IN |
HTC | HTC: 8501.52.4000 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 17.37 IN |
Efficiency
Information not available at the moment. Please check back later!