General Purpose Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, S284T Frame, DP

General Purpose Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, S284T Frame, DP

Part#: E514M2

Catalog#: E514M2

Weight: 307 lb

List Price: $3,570.00

Key Features


  • Meets or exceeds all USA mandated efficiencies
  • Rolled steel construction
  • 6:1 Variable Torque
  • 60/50 Hz (50Hz @ next lower HP, 1.15 SF)

Specifications


Phase Phase: 3 Output HP Output HP: 25 Hp
Output KW Output KW: 18.7 kW Voltage Voltage: 230/460 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: S284T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 61/30.5 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Three Phase Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 24.22 in
Frame Length Frame Length: 14 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 5.09 in
Output HP Output HP: 25 Hp Output KW Output KW: 18.7 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Speed Speed: 1765 rpm Connection Drawing Connection Drawing: 80022801.PCX
Outline Drawing Outline Drawing: E514M2-S01 Voltage Voltage: 230/460 V
Frame Size Frame Size: 284 Frame Prefix Frame Prefix: S
Packaged Length Packaged Length: 20.25 IN Weight Weight: 307.00 LB
UPC UPC: 786674064363 Packaged Width Packaged Width: 18.50 IN
HTC HTC: 8501.52.8040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!