General Purpose Motor, 30.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S286T Frame, DP

General Purpose Motor, 30.0 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, S286T Frame, DP
Part#: E515M2
Catalog#: E515M2
Weight: 384 lb
Your Price: Login is Required
Key Features
- Meets or exceeds all USA mandated efficiencies
- Rolled steel construction
- 6:1 Variable Torque
- 60/50 Hz (50Hz @ next lower HP, 1.15 SF)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 Hp |
Output KW | Output KW: 22.4 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1770 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S286T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 82.2 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 25.75 in |
Frame Length | Frame Length: 15.50 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 5.09 in |
Output HP | Output HP: 30 Hp | Output KW | Output KW: 22.4 kW |
Frame Size | Frame Size: 286 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 200 V | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1770 rpm | Connection Drawing | Connection Drawing: 80022803.PCX |
Outline Drawing | Outline Drawing: 18771201-001-S01 | Frame Prefix | Frame Prefix: S |
Packaged Length | Packaged Length: 31.00 IN | Weight | Weight: 384.00 LB |
UPC | UPC: 786674064370 | Packaged Width | Packaged Width: 19.75 IN |
HTC | HTC: 8501.52.8040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 17.37 IN |
Efficiency
Information not available at the moment. Please check back later!