General Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 184TC Frame, TEFC

General Purpose Motor, 5 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 184TC Frame, TEFC

Part#: LM33575

Catalog#: LM33575

Model#: AAF4B5TCN6026

Weight: 115 lb

List Price: $1,076.00

Key Features


  • Inverter-rated; Nameplated for 50 Hz operation
  • Class B insulation systems, Class F 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Aluminum
  • UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: cancel
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: cancel
Country: Europe
Complies with standards: cancel
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle