Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 184TDZ Frame, DP

Pool Pump Motor, 7 1/2 HP, 3 Ph, 50 Hz, 220/440 V, 184TDZ Frame, DP
Part#: R232M2B
Catalog#: R232M2B
Weight: 40 lb
List Price: $2,124.00
Your Price: Login is Required
Key Features
- Well-suited for Commercial and Large Residential Pools
- Open Dripproof, Premium Efficient Designs, Reversible
- Round Body/Footless, Special JMZ Shaft Configuration
- 40°C Ambient
- Sealed Ball Bearings
- keyed, 304 Stainless Steel Shaft Extension, with external shaft slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Purex Replacement
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7 1/2 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 220/440 V |
Speed | Speed: 3490 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184TDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 88.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 18.6/9.3 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Frame Length | Frame Length: 8.26 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 2.75 in |
Output HP | Output HP: 7.50 Hp | Output KW | Output KW: 5.6 kW |
Frame Size | Frame Size: 184TDZ | Frequency | Frequency: 50 Hz |
Voltage | Voltage: 220/440 V | Efficiency | Efficiency: 88.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 3490 rpm |
Outline Drawing | Outline Drawing: SS600253 | Packaged Length | Packaged Length: 18.00 IN |
Weight | Weight: 40.00 LB | UPC | UPC: 786674077257 |
Packaged Width | Packaged Width: 18.00 IN | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.50 | 25%: 5.02 | 50%: 6.06 | 75%: 7.74 | 100%: 9.62 | 115%: 10.98 | 125%: 11.92 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.70 | 50%: 3.20 | 75%: 4.60 | 100%: 6.30 | 115%: 7.30 | 125%: 8.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 81.5 | 50%: 87.5 | 75%: 88.5 | 100%: 88.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 46.0 | 50%: 68.0 | 75%: 80.0 | 100%: 86.0 | 115%: 88.0 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,555 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 | 125%: 3,485 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.75 | 50%: 5.50 | 75%: 8.40 | 100%: 11.20 | 115%: 13.00 | 125%: 14.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 64.00 | Current (%): 585.0 | Torque (ft-lbs): 18.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 60.00 | Current (%): 540.0 | Torque (ft-lbs): 18.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 4.30 | Current (%): 37.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 9.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 55.00 | Current (%): 485.0 | Torque (ft-lbs): 22.50 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 34.00 | Torque (%): 300.0 | Speed (RPM): 2,925 | Rated Output (KW): | Power Factor (%): 78.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 9.20 | Current (%): 100.0 | Torque (ft-lbs): 11.20 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 66.00 | Current (%): | Torque (ft-lbs): 23.00 | Torque (%): 205.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!