Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 182TDZTDZ Frame, DP

Pool Pump Motor, 5.0 HP, 3 Ph, 50 Hz, 190/380//220/440 V, 182TDZTDZ Frame, DP
Part#: R237M2B
Catalog#: R237M2B
Weight: 40 lb
List Price: $2,015.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque, 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- Dynamically balanced rotors, Steel conduit box
- External Slinger
- Purex Hydrotech East Side "L" Series and "C" Series Commercial Pump
- Sealed Ball Bearings
- Keyed Shaft
- Purex Replacement
- UL® Recognized & CSA certified and CE® Mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 190/380//220/440 V |
Speed | Speed: 2850//3500 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 182TDZTDZ | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 86.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 14.4/7.6//13/6.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Enclosure | Enclosure: Drip Proof | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Special/Non-Standard | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Frame Length | Frame Length: 9 in |
Shaft Diameter | Shaft Diameter: 1 in | Shaft Extension | Shaft Extension: 3 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 182TDZ | Frame Suffix | Frame Suffix: TDZ |
Frequency | Frequency: 50 Hz | Voltage | Voltage: 190/380//220/440 V |
Efficiency | Efficiency: 86.5 % | Service Factor | Service Factor: 1 |
Speed | Speed: 3500 rpm | Outline Drawing | Outline Drawing: SS600253 |
Packaged Length | Packaged Length: 25.00 IN | Weight | Weight: 40.00 LB |
UPC | UPC: 786674077264 | Packaged Width | Packaged Width: 25.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 20.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.35 | 25%: 4.18 | 50%: 4.81 | 75%: 5.75 | 100%: 6.90 | 115%: 7.74 | 125%: 8.36 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 1.30 | 50%: 2.10 | 75%: 3.20 | 100%: 4.30 | 115%: 5.00 | 125%: 5.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 75.5 | 50%: 84.0 | 75%: 86.5 | 100%: 86.5 | 115%: 86.0 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 40.0 | 50%: 61.0 | 75%: 74.0 | 100%: 82.0 | 115%: 84.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,575 | 50%: 3,555 | 75%: 3,535 | 100%: 3,510 | 115%: 3,495 | 125%: 3,485 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 50.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.80 | 50%: 3.70 | 75%: 5.60 | 100%: 7.50 | 115%: 8.70 | 125%: 9.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 6.60 | Current (%): 100.0 | Torque (ft-lbs): 7.50 | Torque (%): 100.0 | Speed (RPM): 3,510 | Rated Output (KW): | Power Factor (%): 82.0 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 50.00 | Current (%): 0.0 | Torque (ft-lbs): 13.00 | Torque (%): 170.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 55.0 | Rated Output (Hp): 5.00 |
Curvepoint: No Load | Current (Amps): 3.20 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 10.5 | Rated Output (Hp): 5.00 |
Curvepoint: 2/3 | Current (Amps): 40.00 | Current (%): | Torque (ft-lbs): 14.00 | Torque (%): | Speed (RPM): 2,400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: 1/3 | Current (Amps): 46.00 | Current (%): | Torque (ft-lbs): 10.50 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 27.50 | Current (%): | Torque (ft-lbs): 22.00 | Torque (%): 300.0 | Speed (RPM): 2,950 | Rated Output (KW): | Power Factor (%): 79.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 44.00 | Current (%): | Torque (ft-lbs): 10.00 | Torque (%): | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!