Elevator Duty Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 215T Frame, DP

Elevator Duty Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 215T Frame, DP
Part#: R345M2
Catalog#: R345M2
Weight: 148 lb
Your Price: Login is Required
Key Features
- Thermostats for thermal overload protection
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 14.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3520 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 46/23.1 A |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 18.55 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.47 in |
Output HP | Output HP: 20 Hp | Output KW | Output KW: 14.9 kW |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 3520 rpm | Connection Drawing | Connection Drawing: A-EE7358-CY |
Outline Drawing | Outline Drawing: SS86500CY-1240-S01 | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 215 | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 148.00 LB | UPC | UPC: 786674069382 |
Packaged Width | Packaged Width: 14.50 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!