Elevator Duty Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215T Frame, ODP

Elevator Duty Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1800 RPM, 215T Frame, ODP

Part#: R354M2

Catalog#: R354M2

Weight: 164 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Thermostats for thermal overload protection

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 200 V
Speed Speed: 1760 rpm Service Factor Service Factor: 1
Frame Frame: 215T Thermal Protection Thermal Protection: No Protection
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 44 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Polyphase Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 21.06 in
Frame Length Frame Length: 15.45 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.47 in
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 200 V Service Factor Service Factor: 1
Speed Speed: 1760 rpm Connection Drawing Connection Drawing: A-EE7340-CY
Outline Drawing Outline Drawing: SS86500CY Packaged Length Packaged Length: 22.19 IN
Weight Weight: 164.00 LB UPC UPC: 786674067159
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN

Efficiency


Information not available at the moment. Please check back later!