Elevator Duty Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, S254T Frame, DP

Elevator Duty Motor, 25.0 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, S254T Frame, DP
Part#: R422M2
Catalog#: R422M2
Weight: 251 lb
List Price: $2,204.00
Your Price: Login is Required
Key Features
- Thermostats for thermal overload protection
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: S254T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 60.0/30.0 A | Duty | Duty: 30 Minute |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Three Phase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 22.10 in |
Frame Length | Frame Length: 13 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4.4 in |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 3600 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230/460 V | Service Factor | Service Factor: 1 |
Speed | Speed: 3525 rpm | Connection Drawing | Connection Drawing: 80022815.PCX |
Outline Drawing | Outline Drawing: 80009201-S01 | Frame Prefix | Frame Prefix: S |
Packaged Length | Packaged Length: 20.25 IN | Weight | Weight: 251.00 LB |
UPC | UPC: 786674067449 | Packaged Width | Packaged Width: 18.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 18.00 IN |
Efficiency
Information not available at the moment. Please check back later!