Elevator Duty Motor, 30.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, S284T Frame, DP

Elevator Duty Motor, 30.0 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, S284T Frame, DP

Part#: R551M2

Catalog#: R551M2

Weight: 421 lb

Key Features


  • Thermostats for thermal overload protection

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: S284T Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 74.0/37.0 A
Duty Duty: 30 Minute Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Three Phase Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 24.22 in
Frame Length Frame Length: 14 in Shaft Diameter Shaft Diameter: 1.875 in
Shaft Extension Shaft Extension: 5.09 in
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Speed Speed: 1750 rpm Connection Drawing Connection Drawing: 80022815.PCX
Outline Drawing Outline Drawing: 80009201-S01 Voltage Voltage: 230/460 V
Frame Size Frame Size: 284 Frame Prefix Frame Prefix: S
Packaged Length Packaged Length: 20.25 IN Weight Weight: 421.00 LB
UPC UPC: 786674064561 Packaged Width Packaged Width: 18.50 IN
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 18.00 IN

Efficiency


Information not available at the moment. Please check back later!