MODEL-IHP
MODEL-IHP
Part#: T35018
Catalog#: T35018
Weight: 1225 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 111.9 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3555 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 405TS | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 338.0/169.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Speed | Speed: 3555 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 111.9 kW |
Output HP | Output HP: 150 Hp | Frame Size | Frame Size: 405 |
Weight | Weight: 1225.00 LB | UPC | UPC: 786674004109 |
Efficiency
Information not available at the moment. Please check back later!