MODEL-IHP
MODEL-IHP
Part#: T57012
Catalog#: T57012
Weight: 598 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 29.8 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3530 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 324TS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 68.2/34.1 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Number of Speeds | Number of Speeds: 1 |
Rotation | Rotation: Reversible | Mounting | Mounting: Rigid Base |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TS |
Frequency | Frequency: 60 Hz | Speed | Speed: 3530 rpm |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 29.8 kW |
Output HP | Output HP: 40 Hp | Frame Size | Frame Size: 324 |
Efficiency | Efficiency: 92.4 % | Weight | Weight: 598.00 LB |
Efficiency
Information not available at the moment. Please check back later!