MODEL-IHP

Part#: T59042

Catalog#: T59042

Weight: 1914 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 575 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 114.4 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1775 rpm
Voltage Voltage: 575 V Output KW Output KW: 93.3 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 444
Weight Weight: 1914.00 LB UPC UPC: 786674004833

Efficiency


Information not available at the moment. Please check back later!