Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 132S Frame, TEFC

TerraMAX® Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 132S Frame, TEFC - TCA7P51AE251GAA009

Part#: TCA7P51AE251GAA009

Catalog#: R930

Model#: TCA7P51AE251GAA009

Weight: 189.6 lb

List Price: $2,008.00

Key Features


  • Meets IE3 European and NEMA Premium efficiencies
  • Cast Iron frame construction
  • Nameplated 60/50 Hz at next lower HP
  • IP55 weatherproof enclosure
  • Wye Start-Delta Run on 160 Frame and larger
  • 10:1 Variable Torque, 10:1 Constant Torque speed range
  • 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
  • Top Mounted/Oversized gasketed terminal box
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC Design "N" with NEMA "B" Torques

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 200/400 V
Speed Speed: 3540 & 2950 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 132S Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 90.2 & 89.2 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 & 50 Hz Current Current: 23.8/11.9 & 21/10.5 A
Power Factor Power Factor: 88 Duty Duty: Continuous
Insulation Class Insulation Class: F Design Code Design Code: N (IEC)
KVA Code KVA Code: J Drive End Bearing Size Drive End Bearing Size: 6308
Opp Drive End Bearing Size Opp Drive End Bearing Size: 6208 Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.24 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Shaft Diameter Shaft Diameter: 38 in
Assembly/Box Mounting Assembly/Box Mounting: F3 Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 132 Frame Suffix Frame Suffix: S
Synchronous RPM Synchronous RPM: 3600 & 3000 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230/460 V Current Current: 23.8/11.9 A
Efficiency Efficiency: 90.2 % Service Factor Service Factor: 1.15
Speed Speed: 3540 rpm Connection Drawing Connection Drawing: 8442000715
Outline Drawing Outline Drawing: SS620951 Torque UOM Torque UOM: LB-FT
Packaged Length Packaged Length: 550.00 MM Weight Weight: 86.00 KG
UPC UPC: 722856175793 Packaged Width Packaged Width: 330.00 MM
Country of Origin Country of Origin: India Packaged Height Packaged Height: 465.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.60 25%: 5.60 50%: 7.10 75%: 9.40 100%: 11.90 115%: 13.40 125%: 14.50
% of Rated Load: Rated Output (KW) 0%: 0.36 25%: 2.25 50%: 4.19 75%: 6.19 100%: 8.31 115%: 9.52 125%: 10.38
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 82.9 50%: 89.0 75%: 90.2 100%: 90.2 115%: 90.2 125%: 89.9
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 51.0 50%: 74.0 75%: 83.0 100%: 88.0 115%: 89.0 125%: 90.0
% of Rated Load: Speed (RPM) 0%: 3,598 25%: 3,585 50%: 3,570 75%: 3,556 100%: 3,540 115%: 3,530 125%: 3,523
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 3.70 50%: 7.40 75%: 11.10 100%: 14.80 115%: 17.10 125%: 18.60
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Full Load Current (Amps): 11.80 Current (%): 100.0 Torque (ft-lbs): 14.90 Torque (%): 100.0 Speed (RPM): 3,518 Rated Output (KW): 0.00 Power Factor (%): 89.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 60.00 Current (%): 508.0 Torque (ft-lbs): 30.00 Torque (%): 201.0 Speed (RPM): 2,400 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 67.00 Current (%): 568.0 Torque (ft-lbs): 24.00 Torque (%): 161.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Break-Down Current (Amps): 44.00 Current (%): 373.0 Torque (ft-lbs): 41.00 Torque (%): 275.0 Speed (RPM): 3,125 Rated Output (KW): 0.00 Power Factor (%): 74.0 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 72.00 Current (%): 610.0 Torque (ft-lbs): 23.00 Torque (%): 154.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 3.90 Current (%): 33.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.00 Power Factor (%): 10.5 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 79.00 Current (%): 669.0 Torque (ft-lbs): 28.00 Torque (%): 188.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 45.0 Rated Output (Hp): 10.00

Efficiency


Information not available at the moment. Please check back later!