General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, DP

General Purpose Motor, 200 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, DP
Part#: TO192
Catalog#: TO192
Weight: 2311 lb
Your Price: Login is Required
Key Features
- Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2113
- Inverter duty 10:1 variable torque and 2:1 constant torque
- 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
- Standard assembly F1, reversible to F2 assembly
- Dual frame mounting holes
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1188 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 449T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 228 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: POLYPHASE | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 49.69 in |
Frame Length | Frame Length: 31.90 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.5 in |
Output HP | Output HP: 200 Hp | Output KW | Output KW: 149.2 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1200 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1188 rpm | Connection Drawing | Connection Drawing: A-EE7341C |
Outline Drawing | Outline Drawing: SS620255 | Voltage | Voltage: 460 V |
Frame Size | Frame Size: 449 | Packaged Length | Packaged Length: 54.42 IN |
Weight | Weight: 2311.00 LB | UPC | UPC: 786674062031 |
Packaged Width | Packaged Width: 38.90 IN | HTC | HTC: 8501.53.8040 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 35.96 IN |
Efficiency
Information not available at the moment. Please check back later!