Definite Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC

Definite Purpose Motor, 3 & 0.75 HP, 3 Ph, 60 & 60 Hz, 208-230 & 208-230 V, 1800 & 1800 RPM, 184T Frame, TEFC
Part#: 131468.00
Catalog#: 131468.00
Model#: C184T48FB61C
Weight: 81 lb
List Price: $692.00
Your Price: Login is Required
Key Features
- Two-speed, single winding
- Three phase designs
- UL recognized component listing and CSA approved
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 & 0.75 Hp |
Output KW | Output KW: 2.2 & 0.56 kW | Voltage | Voltage: 208-230 & 208-230 V |
Speed | Speed: 1725 & 850 rpm | Service Factor | Service Factor: 1.0 & 1.0 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 81.5 & 72 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 60 Hz |
Current | Current: 8 & 3.6 A | Power Factor | Power Factor: 88.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: 1VT | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 6.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.46 in |
Frame Length | Frame Length: 9 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 8 A | Synchronous RPM | Synchronous RPM: 1800 & 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1725 rpm |
Connection Drawing | Connection Drawing: 005200.01 | Outline Drawing | Outline Drawing: 035465-900 |
Voltage | Voltage: 208-230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 81.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 81.00 LB |
UPC | UPC: 691720017371 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 3.94 | 50%: 4.98 | 75%: 6.29 | 100%: 7.84 | 125%: 9.53 | 150%: 11.50 |
% of Rated Load: Rated Output (KW) | 0%: 0.26 | 25%: 0.82 | 50%: 1.47 | 75%: 2.09 | 100%: 2.76 | 125%: 3.46 | 150%: 4.23 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 69.6 | 50%: 77.6 | 75%: 81.6 | 100%: 81.3 | 125%: 80.6 | 150%: 78.0 |
% of Rated Load: Power Factor (%) | 0%: 18.0 | 25%: 52.4 | 50%: 73.9 | 75%: 83.4 | 100%: 88.3 | 125%: 91.2 | 150%: 92.4 |
% of Rated Load: Speed (RPM) | 0%: 1,797 | 25%: 1,790 | 50%: 1,778 | 75%: 1,766 | 100%: 1,753 | 125%: 1,737 | 150%: 1,720 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 59.4 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.80 | 100%: 9.00 | 125%: 11.30 | 150%: 13.50 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 18.30 | Torque (%): 203.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 26.80 | Torque (%): 298.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 55.00 | Current (%): | Torque (ft-lbs): 22.20 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 8.00 | Current (%): | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,753 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |