Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184JM Frame, DP

Close-Coupled Pump Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184JM Frame, DP

Part#: 131605.00

Catalog#: 131605.00

Model#: C184K17DK14A

Weight: 87 lb

Key Features


  • Cooling air exhausts at shaft end for maximum cooling
  • Locked bearing shaft end
  • High efficiency copper windings
  • UL and CSA recognized designs
  • Single phase designs are capacitor start/induction run unless indicated otherwise
  • Class F Insulation

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle