...NAN.TEFC./V.3PH.NONEHZ..NOT.0C..RIGID..N184T00FH1C
...NAN.TEFC./V.3PH.NONEHZ..NOT.0C..RIGID..N184T00FH1C - 131648.00
Part#: 131648.00
Catalog#: 131648.00
Model#: N184T00FH1C
Weight: 96 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0 Hp |
Output KW | Output KW: 0 kW | Voltage | Voltage: UNWOUND V |
Frame | Frame: 213T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 0 °C | Frequency | Frequency: - Hz |
Current | Current: - A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: - |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
Enclosure | Enclosure: Totally Enclosed Fan Cooled | UL | UL: No |
CSA | CSA: N | CE | CE: N |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: Single Special Extension |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 0 Hp | Output KW | Output KW: 0 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: - Hz | Voltage | Voltage: UNWOUND V |
Current | Current: - A | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: 035420-1150 | Weight | Weight: 96.00 LB |
UPC | UPC: 722856215154 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!