...182.DP./V.3PH.NONEHZ..NOT.0C..RIGID..N182T00DB2A
...182.DP./V.3PH.NONEHZ..NOT.0C..RIGID..N182T00DB2A - 131654.00
Part#: 131654.00
Catalog#: 131654.00
Model#: N182T00DB2A
Weight: 43.5 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 0 Hp |
Output KW | Output KW: 0 kW | Voltage | Voltage: - V |
Frame | Frame: GX182T | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 0 °C | Frequency | Frequency: - Hz |
Current | Current: - A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: NO DESIGN CODE |
KVA Code | KVA Code: - | Drive End Bearing Size | Drive End Bearing Size: 6206 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 | Enclosure | Enclosure: Drip Proof |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Rolled Steel | Shaft Type | Shaft Type: T |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Output HP | Output HP: 0 Hp | Output KW | Output KW: 0 kW |
Frame Size | Frame Size: 182 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: - Hz | Voltage | Voltage: - V |
Current | Current: - A | Connection Drawing | Connection Drawing: NONE |
Outline Drawing | Outline Drawing: 035759-800 | Frame Prefix | Frame Prefix: GX |
Weight | Weight: 43.50 LB | UPC | UPC: 722856216526 |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!