..3HP..800RPM.184.TEFC./V.3PH.60HZ..40C..C FACE.C184T8NC2B......NOT.......
..3HP..800RPM.184.TEFC./V.3PH.60HZ..40C..C FACE.C184T8NC2B......NOT.......
Part#: 132190.00
Catalog#: 132190.00
Model#: C184T8NC2B
Weight: 140 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 800 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 6 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: D | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 4.64 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Shaft Diameter | Shaft Diameter: 1.125 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 6 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 800 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: OL132190 |
Voltage | Voltage: 460 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Weight | Weight: 140.00 LB | UPC | UPC: 722856217219 |
Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.60 | 25%: 3.69 | 50%: 4.15 | 75%: 4.86 | 100%: 6.00 | 125%: 6.70 | 150%: 7.33 |
% of Rated Load: Rated Output (KW) | 0%: 0.24 | 25%: 0.82 | 50%: 1.46 | 75%: 2.17 | 100%: 3.00 | 125%: 3.59 | 150%: 4.01 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.3 | 50%: 76.5 | 75%: 77.1 | 100%: 74.5 | 125%: 71.7 | 150%: 69.6 |
% of Rated Load: Power Factor (%) | 0%: 8.2 | 25%: 27.8 | 50%: 44.2 | 75%: 56.1 | 100%: 62.7 | 125%: 67.3 | 150%: 68.7 |
% of Rated Load: Speed (RPM) | 0%: 898 | 25%: 880 | 50%: 858 | 75%: 832 | 100%: 799 | 125%: 772 | 150%: 754 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 122.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 4.46 | 50%: 9.16 | 75%: 14.18 | 100%: 19.68 | 125%: 23.49 | 150%: 26.09 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 43.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 19.00 | Current (%): 0.0 | Torque (ft-lbs): 45.00 | Torque (%): 250.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 44.90 | Torque (%): 249.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!