5HP..1140RPM.184.TEFC./V.3PH.60HZ..NOT.40C..C FACE..C184T11FC9A
5HP..1140RPM.184.TEFC./V.3PH.60HZ..NOT.40C..C FACE..C184T11FC9A
Part#: 132193.00
Catalog#: 132193.00
Model#: C184T11FC9A
Weight: 115 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1140 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 184TCZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 16.4/8.2 A | Power Factor | Power Factor: 70 |
Duty | Duty: 30 Minute | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 2.52 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 1.368 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TCZ |
Current | Current: 16.4/8.2 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1140 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: OL132193 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 3.7 kW |
Output HP | Output HP: 5 Hp | Frame Size | Frame Size: 184 |
Efficiency | Efficiency: 82.5 % | Weight | Weight: 115.00 LB |
UPC | UPC: 722856215451 | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 5.00 | 25%: 5.32 | 50%: 5.98 | 75%: 6.93 | 100%: 8.12 | 125%: 9.52 | 150%: 11.12 |
% of Rated Load: Rated Output (KW) | 0%: 0.43 | 25%: 1.37 | 50%: 2.37 | 75%: 3.41 | 100%: 4.53 | 125%: 5.63 | 150%: 6.85 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.3 | 50%: 78.5 | 75%: 82.0 | 100%: 82.5 | 125%: 82.8 | 150%: 81.7 |
% of Rated Load: Power Factor (%) | 0%: 10.8 | 25%: 32.4 | 50%: 49.8 | 75%: 61.7 | 100%: 70.0 | 125%: 74.2 | 150%: 77.3 |
% of Rated Load: Speed (RPM) | 0%: 1,198 | 25%: 1,190 | 50%: 1,180 | 75%: 1,171 | 100%: 1,160 | 125%: 1,149 | 150%: 1,136 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 105.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.54 | 50%: 11.11 | 75%: 16.81 | 100%: 22.66 | 125%: 28.55 | 150%: 34.68 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 55.00 | Current (%): 0.0 | Torque (ft-lbs): 64.00 | Torque (%): 284.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 80.60 | Torque (%): 358.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 62.00 | Torque (%): 276.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!