Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, TEAO

Crop Dryer Motor, 5 & 7 HP, 3 Ph, 60 & 60 Hz, 230/460 & 208-230/460 V, 3600 & 3600 RPM, 184TZ Frame, TEAO

Part#: 132393.00

Catalog#: 132393.00

Model#: C184T34NB3A

Weight: 100 lb

List Price: $1,508.00

Key Features


  • Rolled steel construction
  • Oversized sealed bearings
  • 50 degree C ambient temperature
  • Grease fitting with relief
  • Epoxy paint
  • Double sealed ball bearings
  • 1" longer shaft than NEMA

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle