General Purpose Motor, 10 HP, 3 Ph, 60/50 Hz, 230/460 V, 1800 RPM, 215TC Frame, TEFC

General Purpose Motor, 10 HP, 3 Ph, 60/50 Hz, 230/460 V, 1800 RPM, 215TC Frame, TEFC

Part#: 140522.00

Catalog#: 140522.00

Model#: C215T17FK3C

Weight: 160 lb

Key Features


  • Premium efficient ratings
  • Inverter-rated; Continuous duty
  • Class F insulation system – 140 frame and higher
  • Class F insulation system – 140 frame and higher
  • Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
  • Dynamically balanced rotors
  • Torques exceed NEMA performance standards; UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle