141424.00..7.5HP..1765RPM.215TCZ.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
141424.00..7.5HP..1765RPM.215TCZ.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: 141424.00
Catalog#: 141424.00
Model#: U215T17FZ14A
Weight: 145 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 215TVZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Automatic | Efficiency | Efficiency: 91.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 19.6/9.8 A | Power Factor | Power Factor: 78.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized ( Not Protector) | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.18 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Shaft Diameter | Shaft Diameter: 3.255 in |
Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TVZ |
Current | Current: 19.6/9.8 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 005020.02 | Outline Drawing | Outline Drawing: OL141424 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 91.7 % | Packaged Length | Packaged Length: 28.00 IN |
Weight | Weight: 145.00 LB | UPC | UPC: 722856215949 |
Packaged Width | Packaged Width: 25.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 22.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.90 | 25%: 5.30 | 50%: 6.40 | 75%: 7.90 | 100%: 9.80 | 115%: 11.40 | 125%: 11.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.19 | 25%: 1.62 | 50%: 3.08 | 75%: 4.57 | 100%: 6.12 | 115%: 7.02 | 125%: 7.72 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.4 | 50%: 90.6 | 75%: 91.6 | 100%: 91.7 | 115%: 91.1 | 125%: 90.8 |
% of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 38.4 | 50%: 60.4 | 75%: 72.6 | 100%: 78.3 | 115%: 77.3 | 125%: 82.1 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,792 | 50%: 1,785 | 75%: 1,775 | 100%: 1,765 | 115%: 1,765 | 125%: 1,762 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.60 | 100%: 22.30 | 115%: 25.50 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 41.00 | Current (%): 410.0 | Torque (ft-lbs): 75.00 | Torque (%): 338.0 | Speed (RPM): 1,600 | Rated Output (KW): 0.00 | Power Factor (%): 72.5 | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 63.00 | Current (%): 630.0 | Torque (ft-lbs): 48.70 | Torque (%): 219.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.20 | Torque (%): 100.0 | Speed (RPM): 1,770 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 67.50 | Current (%): 635.0 | Torque (ft-lbs): 52.90 | Torque (%): 238.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 42.6 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 57.00 | Current (%): 570.0 | Torque (ft-lbs): 49.00 | Torque (%): 221.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 5.50 | Current (%): 55.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 5.0 | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 57.00 | Current (%): 570.0 | Torque (ft-lbs): 54.00 | Torque (%): 243.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!