141425.00..15HP..3600RPM.213TDZ.DP.200V.3PH.60HZ.CONTINUOUS.40C.1.15SF.ROUND..............
141425.00..15HP..3600RPM.213TDZ.DP.200V.3PH.60HZ.CONTINUOUS.40C.1.15SF.ROUND..............
Part#: 141425.00
Catalog#: 141425.00
Model#: C213T34DD3A
Weight: 114.28 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 200 V |
Speed | Speed: 3525 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213TDZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 42 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .906 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TDZ |
Current | Current: 42 A | Synchronous RPM | Synchronous RPM: 3600 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3525 rpm |
Connection Drawing | Connection Drawing: 005102.01 | Outline Drawing | Outline Drawing: 038135-1115 |
Voltage | Voltage: 200 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 213 |
Efficiency | Efficiency: 91 % | Weight | Weight: 114.28 LB |
UPC | UPC: 722856214997 | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 17.48 | 25%: 19.55 | 50%: 25.30 | 75%: 33.12 | 100%: 41.86 | 115%: 48.07 | 125%: 51.75 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 3.15 | 50%: 6.09 | 75%: 9.13 | 100%: 12.32 | 115%: 14.35 | 125%: 15.58 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.9 | 50%: 91.8 | 75%: 92.1 | 100%: 91.0 | 115%: 89.8 | 125%: 89.7 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 46.5 | 50%: 69.5 | 75%: 79.6 | 100%: 85.0 | 115%: 86.2 | 125%: 86.9 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,583 | 50%: 3,545 | 75%: 3,545 | 100%: 3,525 | 115%: 3,508 | 125%: 3,502 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 75.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.10 | 75%: 16.70 | 100%: 22.40 | 115%: 25.85 | 125%: 28.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 100.00 | Current (%): 549.0 | Torque (ft-lbs): 49.00 | Torque (%): 219.0 | Speed (RPM): 2,400 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 40.00 | Torque (%): 179.0 | Speed (RPM): 650 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 7.60 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 18.20 | Current (%): 100.0 | Torque (ft-lbs): 22.40 | Torque (%): 100.0 | Speed (RPM): 3,525 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 116.00 | Current (%): 637.0 | Torque (ft-lbs): 41.80 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 632.0 | Torque (ft-lbs): 44.00 | Torque (%): 196.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 75.00 | Current (%): 412.0 | Torque (ft-lbs): 62.90 | Torque (%): 281.0 | Speed (RPM): 3,060 | Rated Output (KW): 0.00 | Power Factor (%): 75.1 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!