TENV Motors, TENV, 1.5 HP, 3Ph, 60Hz, 460V, 3600 RPM, 143T Frame
TENV Motors, TENV, 1.5 HP, 3Ph, 60Hz, 460V, 3600 RPM, 143T Frame
Part#: 143THTCD9002
Catalog#: W505A-P
Weight: 90 lb
Your Price: Login is Required
Key Features
- Meets IEEE-841 standard for severe duty motor applications; Bearing current protection (BCP); Meets General Motors® GM® 7E-TA automotive duty specification and Meets IEEE45 USCG marine duty, API RPI4F for offshore platforms
- IP-56 cast iron, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007; Actual test and vibration data supplied with each motor
- MAX GUARD® Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Precision balanced to .08”/sec, Steel conduit box
- Inpro/Seal® VBX® bearing isolators on drive end shaft extension TENV and on both ends of TEFC
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power; NOTE: BCP (-P) models are not Hazardous Duty® motors certified for Division 2 locations
- Provisions to add stub shaft for an encoder (182-449T, TEFC only, Modifications and Kits are available
- UL® Recognized & CSA certified and CE® Mark
Specifications
Connection Drawing | Connection Drawing: EE7300 | Outline Drawing | Outline Drawing: SS621242 |
Packaged Length | Packaged Length: 17.00 IN | Weight | Weight: 90.00 LB |
UPC | UPC: 722856190772 | Packaged Width | Packaged Width: 13.00 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 10.00 IN |
Efficiency
Information not available at the moment. Please check back later!