Close-Coupled Pump Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 143JP Frame, DP
Close-Coupled Pump Motor, 1 & 0.75 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 143JP Frame, DP
Part#: 143TTDBD6037
Catalog#: GT2401A
Model#: 143TTDBD6037AA
Weight: 48 lb
List Price: $1,075.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- NEMA® JP pump shaft dimensions, F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting, Removable Base (bolt on/off), Bearing Caps for C-Face Models
- Rolled Steel - Removable Base (bolt on/off) for C-Face Motors
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1 & 0.75 Hp |
Output KW | Output KW: 0.75 & 0.56 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1755 & 1445 rpm | Service Factor | Service Factor: 1.15 & 1.00 |
Frame | Frame: 143JP | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 85.5 & 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 3.2-3/1.5 & 3/1.5 A | Power Factor | Power Factor: 73 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: N |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 14.1 Ohms | Mounting | Mounting: Bolt-on Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JP | Shaft Diameter | Shaft Diameter: 1 in |
Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JP |
Current | Current: 3.2-3.0/1.5 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1755 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621070-800 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 0.75 kW |
Output HP | Output HP: 1 Hp | Frame Size | Frame Size: 143 |
Efficiency | Efficiency: 85.5 % | Packaged Length | Packaged Length: 17.88 IN |
Weight | Weight: 48.00 LB | UPC | UPC: 722856204752 |
Packaged Width | Packaged Width: 13.00 IN | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 14.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.00 | 25%: 1.10 | 50%: 1.20 | 75%: 1.30 | 100%: 1.50 | 115%: 1.70 | 125%: 1.80 |
% of Rated Load: Rated Output (KW) | 0%: 0.25 | 25%: 0.30 | 50%: 0.50 | 75%: 0.70 | 100%: 0.90 | 115%: 1.00 | 125%: 1.10 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.5 | 50%: 78.5 | 75%: 84.0 | 100%: 85.5 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 35.0 | 50%: 51.0 | 75%: 64.0 | 100%: 73.0 | 115%: 77.0 | 125%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,788 | 50%: 1,775 | 75%: 1,765 | 100%: 1,755 | 115%: 1,745 | 125%: 1,740 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 70.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 0.70 | 50%: 1.50 | 75%: 2.20 | 100%: 3.00 | 115%: 3.40 | 125%: 3.70 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 12.00 | Current (%): 800.0 | Torque (ft-lbs): 10.50 | Torque (%): 350.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Full Load | Current (Amps): 1.50 | Current (%): 100.0 | Torque (ft-lbs): 3.00 | Torque (%): 100.0 | Speed (RPM): 1,755 | Rated Output (KW): 0.00 | Power Factor (%): 73.0 | Rated Output (Hp): 1.00 |
Curvepoint: 1/3 | Current (Amps): 14.50 | Current (%): 967.0 | Torque (ft-lbs): 9.50 | Torque (%): 317.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Curvepoint: Break-Down | Current (Amps): 9.00 | Current (%): 600.0 | Torque (ft-lbs): 14.00 | Torque (%): 467.0 | Speed (RPM): 1,550 | Rated Output (KW): 0.00 | Power Factor (%): 79.0 | Rated Output (Hp): 1.00 |
Curvepoint: Locked-Rotor | Current (Amps): 15.00 | Current (%): 1,000.0 | Torque (ft-lbs): 11.00 | Torque (%): 367.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 63.0 | Rated Output (Hp): 1.00 |
Curvepoint: No Load | Current (Amps): 1.00 | Current (%): 67.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.00 | Power Factor (%): 10.0 | Rated Output (Hp): 1.00 |
Curvepoint: Pull-Up | Current (Amps): 13.50 | Current (%): 900.0 | Torque (ft-lbs): 8.80 | Torque (%): 293.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 1.00 |
Efficiency
Information not available at the moment. Please check back later!