Severe Duty Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 365T Frame, TEFC

Severe Duty Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 365T Frame, TEFC

Part#: 171789.60

Catalog#: 171789.60

Model#: C365T11FW1A

Weight: 785 lb

Key Features


  • Full cast iron construction
  • Inverter rated insulation system
  • Epoxy painted
  • Shaft seals both ends
  • Internal corrosion protection
  • IP 55 enclosure protection
  • Division 2 CSA certification for hazardous locations, Class 1 Groups A, B, C, D, temperature Code T2B
  • Provisions for Shaft Grounding Rings - Removes Div II when installed

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle