AC Drives, 10 HP, 200/240 V, 29 Amps

AC Drives, 10 HP, 200/240 V, 29 Amps
Part#: 174617.00
Catalog#: 174617.00
Weight: 9 lb
List Price: $2,537.00
Your Price: Login is Required
Key Features
- NEMA® 1 IP31 Enclosure Protection
- Open loop flux vector designs
- Easy to Use Keypad & Display
- Optional remote keypad available
- 4 digit LED display
- 8 preset speeds
- Process control: PID modes: direct or reverse acting
- Real time monitoring: 8 register fault history, software version drive network ID, DC bus
Specifications
Output HP | Output HP: 10 Hp | Voltage | Voltage: 200/240 V |
Phase | Phase: THREE PHASE | Protection | Protection: IP20 |
Ouput Amps | Ouput Amps: 29 A | Enclosure Material | Enclosure Material: Plastic |
Series | Series: Sub-Micro Series |
Voltage | Voltage: 200/240 V | Output HP | Output HP: 10 Hp |
Weight | Weight: 9.00 LB | UPC | UPC: 691720365632 |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!