Brake Motor

Brake Motor
Part#: 182TTDBD6341
Catalog#: K566
Weight: 70 lb
List Price: $2,540.00
Your Price: Login is Required
Key Features
- IP-22 rolled steel, Meets or exceeds NEMA Premium®* efficiencies, NEMA Premium models are in compliance with EISA2007
- Class F Insulation System, Inverter duty 10:1 variable torque and 2:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
- F1/F2 capable, Dynamically balanced rotors, Steel conduit box
- Dual Frame Mounting
- Modifications and Kits are available
- 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
- UL®* listed, UL certified for Canada and CE®* mark
Specifications
Shaft Diameter | Shaft Diameter: 1.125 in |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: SS621111-100 |
Packaged Length | Packaged Length: 22.19 IN | Weight | Weight: 70.00 LB |
UPC | UPC: 722856211828 | Packaged Width | Packaged Width: 16.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Efficiency
Information not available at the moment. Please check back later!